Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0826569 - SD-WMTB (30X10) VA
Bill of material
PHOENIX CONTACT 0826569
MANUID
Product number of the Manufacturer
0826569
DESCSHORT
Short Description
Carrier for conductor marking collar
DESCLONG
Long Description
Carrier for conductor marking collar, silver, unlabeled, mounting type: Assembly with cable ties, cable diameter: > 16 mm, lettering field size: 30 x 10 mm
MANUTYPEDESC
Manufacturer Type Description
SD-WMTB (30X10) VA
PREVIEW
Preview
INTNO
International product number
4046356412933
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
10 mm
BAA351
color
Silver
BAA018
length
30 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.001 kg
BAD656
Without halogens
No
BAB664
material
Stainless steel
AAG172
max. cable diameter
16 mm
AAO663
GTIN
4046356412933
AAW338
Manufacturer product designation
Carrier for conductor marking collar
AAU734
Manufacturer product description
Carrier for conductor marking collar, silver, unlabeled, mounting type: Assembly with cable ties, cable diameter: > 16 mm, lettering field size: 30 x 10 mm
AAO057
Product type
SD-WMTB (30X10) VA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
83100000
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part