Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828266 - EML (44X64)R-ME
Bill of material
PHOENIX CONTACT 0828266
MANUID
Product number of the Manufacturer
0828266
DESCSHORT
Short Description
Label for ME ... UT ... BUS ... housing
DESCLONG
Long Description
Label for ME ... UT ... BUS ... housing, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 44 x 64 mm, Number of individual labels: 200
MANUTYPEDESC
Manufacturer Type Description
EML (44X64)R-ME
PREVIEW
Preview
INTNO
International product number
4046356484114
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA018
length
64 mm
BAF016
width
44 mm
AAF040
net weight
0.153 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
200
BAD656
Without halogens
No
BAB664
material
Polyester
AAO663
GTIN
4046356484114
AAW338
Manufacturer product designation
Label for ME ... UT ... BUS ... housing
AAU734
Manufacturer product description
Label for ME ... UT ... BUS ... housing, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 44 x 64 mm, Number of individual labels: 200
AAO057
Product type
EML (44X64)R-ME
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part