Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828491 - SBS10 CUS
Bill of material
PHOENIX CONTACT 0828491
MANUID
Product number of the Manufacturer
0828491
DESCSHORT
Short Description
Marker card
DESCLONG
Long Description
Marker card, can be ordered: by card, white, labeled according to customer specifications, mounting type: snap into tall marker groove, snap into flat marker groove, for terminal block width: 10 mm, lettering field size: 6 x 10.1 mm
MANUTYPEDESC
Manufacturer Type Description
SBS10 CUS
PREVIEW
Preview
INTNO
International product number
4046356512626
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
BAA018
length
6 mm
BAF016
width
10.1 mm
BAA020
height
6 mm
BAB577
depth
0.300 mm
AAF040
net weight
0.008 kg
AAZ231
Width label space
10.100 mm
AAZ232
Height label space
6 mm
AAZ229
Assembly type
snap into tall marker groove
BAD656
Without halogens
No
BAB664
material
cellulose acetate
AAC900
Grid dimensions
10 mm
AAO663
GTIN
4046356512626
AAW338
Manufacturer product designation
Marker card
AAU734
Manufacturer product description
Marker card, can be ordered: by card, white, labeled according to customer specifications, mounting type: snap into tall marker groove, snap into flat marker groove, for terminal block width: 10 mm, lettering field size: 6 x 10.1 mm
AAO057
Product type
SBS10 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)