Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828493 - KMV CUS
Bill of material
PHOENIX CONTACT 0828493
MANUID
Product number of the Manufacturer
0828493
DESCSHORT
Short Description
Stainless steel label
DESCLONG
Long Description
Stainless steel label, can be ordered: Piece, silver, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter range: 1 ... 63 mm, lettering field size: 65 x 19 mm
MANUTYPEDESC
Manufacturer Type Description
KMV CUS
PREVIEW
Preview
INTNO
International product number
4046356512640
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
38
BAF016
width
19 mm
BAA351
color
Silver
BAA018
length
89 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.003 kg
BAD656
Without halogens
No
BAB664
material
Stainless steel
BAC732
Min. cable diameter
1 mm
AAG172
max. cable diameter
63 mm
BAC624
Max. diameter of conductors
63 mm
BAC708
Min. diameter of conductors
1 mm
AAO663
GTIN
4046356512640
AAW338
Manufacturer product designation
Stainless steel label
AAU734
Manufacturer product description
Stainless steel label, can be ordered: Piece, silver, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter range: 1 ... 63 mm, lettering field size: 65 x 19 mm
AAO057
Product type
KMV CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73269098
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part