카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828787 - US-EMSP (75,6X54)
Bill of material
PHOENIX CONTACT 0828787
MANUID
Product number of the Manufacturer
0828787
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: screw, rivet, lettering field size: 75.6 x 54 mm, Number of individual labels: 2
MANUTYPEDESC
Manufacturer Type Description
US-EMSP (75,6X54)
PREVIEW
Preview
INTNO
International product number
4046356559683
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAC140
Combustibility class
V0
BAA018
length
53.700 mm
BAF016
width
84.95 mm
BAA020
height
53.7 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
74.500 mm
AAZ232
Height label space
53.700 mm
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
2
AAZ229
Assembly type
screw, rivet
BAD656
Without halogens
No
BAB664
material
PVC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356559683
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: screw, rivet, lettering field size: 75.6 x 54 mm, Number of individual labels: 2
AAO057
Product type
US-EMSP (75,6X54)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드