Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828958 - US-WMTB (24X5) YE
Bill of material
PHOENIX CONTACT 0828958
MANUID
Product number of the Manufacturer
0828958
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Card, yellow, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: Assembly with cable ties, cable diameter: > 13 mm, lettering field size: 24 x 5 mm, Number of individual labels: 35
MANUTYPEDESC
Manufacturer Type Description
US-WMTB (24X5) YE
PREVIEW
Preview
INTNO
International product number
4046356559881
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
14 mm
BAA351
color
yellow
BAG640
Assembly type
quick fastening
AAF040
net weight
0.012 kg
AAZ234
Marking process
Thermal transfer for sheets and cards
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
35
BAD656
Without halogens
No
BAB664
material
PVC
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
13 mm
AAG172
max. cable diameter
13 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
136 mm
BAC708
Min. diameter of conductors
13 mm
AAO663
GTIN
4046356559881
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Card, yellow, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: Assembly with cable ties, cable diameter: > 13 mm, lettering field size: 24 x 5 mm, Number of individual labels: 35
AAO057
Product type
US-WMTB (24X5) YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39204910
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作