Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829102 - ZB 8/27 UV-100
Bill of material
PHOENIX CONTACT 0829102
MANUID
Product number of the Manufacturer
0829102
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 8.2 mm, lettering field size: 10.5 x 8.15 mm, Number of individual labels: 1000
MANUTYPEDESC
Manufacturer Type Description
ZB 8/27 UV-100
PREVIEW
Preview
INTNO
International product number
4046356539579
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
27 mm
BAF016
width
7 mm
BAA020
height
27 mm
BAB577
depth
4.300 mm
AAF040
net weight
0.003 kg
AAZ231
Width label space
7 mm
AAZ232
Height label space
27 mm
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
1000
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
8.200 mm
AAO663
GTIN
4046356539579
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Unprinted zack marker strip, special surface specifications for labeling with UV systems, 10-section, lettering field size: 8 x 27 mm, color: white
AAO057
Product type
ZB 8/27 UV-100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models