Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829229 - UCT1-TM 5 BU
Bill of material
PHOENIX CONTACT 0829229
MANUID
Product number of the Manufacturer
0829229
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
UniCard materials for thermal transfer printer, for labeling Weidmüller, Conta Clip, and Klemsan terminal blocks, 72-section, can be labeled with THERMOMARK CARD and BLUEMARK LED, color: blue
MANUTYPEDESC
Manufacturer Type Description
UCT1-TM 5 BU
PREVIEW
Preview
INTNO
International product number
4046356596190
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAC140
Combustibility class
V0
BAA351
color
Blue
BAA018
length
10 mm
BAF016
width
4.55 mm
BAA020
height
10 mm
BAB577
depth
3.481 mm
AAF040
net weight
0.013 kg
AAZ231
Width label space
4.139 mm
AAZ232
Height label space
9.589 mm
AAZ234
Marking process
Thermal transfer for sheets and cards
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
72
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ223
Smudge resistance
Test passed
AAC900
Grid dimensions
5.200 mm
AAO663
GTIN
4046356596190
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
UniCard materials for thermal transfer printer, for labeling Weidmüller, Conta Clip, and Klemsan terminal blocks, 72-section, can be labeled with THERMOMARK CARD and BLUEMARK LED, color: blue
AAO057
Product type
UCT1-TM 5 BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models