Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829366 - CARRIER-EMP (1000X15) GY
Bill of material
PHOENIX CONTACT 0829366
MANUID
Product number of the Manufacturer
0829366
DESCSHORT
Short Description
Marker carriers
DESCLONG
Long Description
Marker carriers, gray, unlabeled, mounting type: screw, rivet, lettering field size: 1000 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
CARRIER-EMP (1000X15) GY
PREVIEW
Preview
INTNO
International product number
4046356614887
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
1000 mm
BAA018
length
15 mm
AAF040
net weight
0.040 kg
AAZ229
Assembly type
screw, rivet
BAD656
Without halogens
No
BAB664
material
PVC
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4046356614887
AAW338
Manufacturer product designation
Marker carriers
AAU734
Manufacturer product description
Profile, for screwing or riveting, 1000 mm long, for accommodating UC und US materials, height: 15 mm
AAO057
Product type
CARRIER-EMP (1000X15) GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39162000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型