Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829428 - PABA YE/18
Bill of material
PHOENIX CONTACT 0829428
MANUID
Product number of the Manufacturer
0829428
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Strip, yellow, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 0.6 ... 22 mm, lettering field size: 18 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
PABA YE/18
PREVIEW
Preview
INTNO
International product number
4046356559225
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
79
BAA018
length
4 mm
BAF016
width
18 mm
AAF040
net weight
0.004 kg
AAH043
type of delivery
Strips
AAZ229
Assembly type
suspend
BAD656
Without halogens
No
AAO663
GTIN
4046356559225
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Strip, yellow, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 0.6 ... 22 mm, lettering field size: 18 x 4 mm
AAO057
Product type
PABA YE/18
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part