Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829457 - ZBF 21,1:UNBEDRUCKT
Bill of material
PHOENIX CONTACT 0829457
MANUID
Product number of the Manufacturer
0829457
DESCSHORT
Short Description
Zack Marker strip, flat
DESCLONG
Long Description
Zack Marker strip, flat, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 21.1 mm, lettering field size: 21.1 x 5.2 mm, Number of individual labels: 40
MANUTYPEDESC
Manufacturer Type Description
ZBF 21,1:UNBEDRUCKT
PREVIEW
Preview
INTNO
International product number
4046356562140
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
6.400 mm
BAF016
width
21.1 mm
BAA020
height
6.4 mm
BAB577
depth
1.600 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
21.100 mm
AAZ232
Height label space
4.800 mm
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
40
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
21.100 mm
AAO663
GTIN
4046356562140
AAW338
Manufacturer product designation
Zack Marker strip, flat
AAU734
Manufacturer product description
Zack Marker strip, flat, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 21.1 mm, lettering field size: 21.1 x 5.2 mm, Number of individual labels: 40
AAO057
Product type
ZBF 21,1:UNBEDRUCKT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir