Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829220 - UCT-TMF 16 OG
Bill of material
PHOENIX CONTACT 0829220
MANUID
Product number of the Manufacturer
0829220
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, Sheet, orange, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: snapped, for terminal block width: 16 mm, lettering field size: 15.2 x 4.7 mm, Number of individual labels: 24
MANUTYPEDESC
Manufacturer Type Description
UCT-TMF 16 OG
PREVIEW
Preview
INTNO
International product number
4046356596114
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAC140
Combustibility class
V0
BAA351
color
Orange
BAA018
length
6.300 mm
BAF016
width
15.45 mm
BAA020
height
6.3 mm
BAB577
depth
1.640 mm
AAF040
net weight
0.009 kg
AAZ231
Width label space
15.350 mm
AAZ232
Height label space
4.900 mm
AAZ234
Marking process
Thermal transfer for sheets and cards
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
24
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAC900
Grid dimensions
16 mm
AAO663
GTIN
4046356596114
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, Sheet, orange, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: snapped, for terminal block width: 16 mm, lettering field size: 15.2 x 4.7 mm, Number of individual labels: 24
AAO057
Product type
UCT-TMF 16 OG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)