Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829950 - US2-TM 100 CUS
Bill of material
PHOENIX CONTACT 0829950
MANUID
Product number of the Manufacturer
0829950
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, can be ordered: by card, white, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 100 mm, lettering field size: 104 x 10.9 mm, Number of individual labels: 12
MANUTYPEDESC
Manufacturer Type Description
US2-TM 100 CUS
PREVIEW
Preview
INTNO
International product number
4046356610001
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAC140
Combustibility class
V0
BAA351
color
White
BAA018
length
10.900 mm
BAF016
width
104 mm
BAA020
height
10.9 mm
BAB577
depth
0.300 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
104 mm
AAZ232
Height label space
10.900 mm
AAZ230
Number of units per delivery form
12
AAZ229
Assembly type
snap into tall marker groove
BAD656
Without halogens
No
BAB664
material
PVC
AAC900
Grid dimensions
100 mm
AAO663
GTIN
4046356610001
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, can be ordered: by card, white, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 100 mm, lettering field size: 104 x 10.9 mm, Number of individual labels: 12
AAO057
Product type
US2-TM 100 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型