Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830066 - US-EMSP (50X30) SR CUS
Bill of material
PHOENIX CONTACT 0830066
MANUID
Product number of the Manufacturer
0830066
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, can be ordered: by card, yellow, labeled according to customer specifications, mounting type: screw, rivet, lettering field size: 50 x 30 mm
MANUTYPEDESC
Manufacturer Type Description
US-EMSP (50X30) SR CUS
PREVIEW
Preview
INTNO
International product number
4046356614283
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
29.800 mm
BAF016
width
59.7 mm
BAA020
height
29.8 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.014 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
29.800 mm
AAZ229
Assembly type
screw, rivet
BAD656
Without halogens
No
BAB664
material
PVC
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356614283
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, can be ordered: by card, yellow, labeled according to customer specifications, mounting type: screw, rivet, lettering field size: 50 x 30 mm
AAO057
Product type
US-EMSP (50X30) SR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models