Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830158 - EMLC (15X9)R YE CUS
Bill of material
PHOENIX CONTACT 0830158
MANUID
Product number of the Manufacturer
0830158
DESCSHORT
Short Description
Fabric label
DESCLONG
Long Description
Fabric label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 15 x 9 mm
MANUTYPEDESC
Manufacturer Type Description
EMLC (15X9)R YE CUS
PREVIEW
Preview
INTNO
International product number
4046356627498
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
9 mm
BAF016
width
15 mm
AAF040
net weight
0.002 kg
BAD656
Without halogens
No
BAB664
material
PA
AAO663
GTIN
4046356627498
AAW338
Manufacturer product designation
Fabric label
AAU734
Manufacturer product description
Fabric label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 15 x 9 mm
AAO057
Product type
EMLC (15X9)R YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part