Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830159 - EMLC (17,5X8)R YE CUS
Bill of material
PHOENIX CONTACT 0830159
MANUID
Product number of the Manufacturer
0830159
DESCSHORT
Short Description
Fabric label
DESCLONG
Long Description
Fabric label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17.5 x 8 mm
MANUTYPEDESC
Manufacturer Type Description
EMLC (17,5X8)R YE CUS
PREVIEW
Preview
INTNO
International product number
4046356627504
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
8 mm
BAF016
width
17.5 mm
AAF040
net weight
0.002 kg
BAD656
Without halogens
No
BAB664
material
PA
AAO663
GTIN
4046356627504
AAW338
Manufacturer product designation
Fabric label
AAU734
Manufacturer product description
Fabric label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17.5 x 8 mm
AAO057
Product type
EMLC (17,5X8)R YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part