Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830170 - EML-HT (15X15)R CUS
Bill of material
PHOENIX CONTACT 0830170
MANUID
Product number of the Manufacturer
0830170
DESCSHORT
Short Description
High-temperature label
DESCLONG
Long Description
High-temperature label, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 15 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
EML-HT (15X15)R CUS
PREVIEW
Preview
INTNO
International product number
4046356628013
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
15 mm
BAF016
width
15 mm
AAF040
net weight
0.001 kg
BAD656
Without halogens
Yes
BAB664
material
Acrylate
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356628013
AAW338
Manufacturer product designation
High-temperature label
AAU734
Manufacturer product description
High-temperature label, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 15 x 15 mm
AAO057
Product type
EML-HT (15X15)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part