Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830199 - UCT-WMS 3,2 (12X4) RD
Bill of material
PHOENIX CONTACT 0830199
MANUID
Product number of the Manufacturer
0830199
DESCSHORT
Short Description
Conductor marking collar
DESCLONG
Long Description
Conductor marking collar, Sheet, red, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: slide-on, for terminal block width: 5.2 mm, cable diameter range: 1.5 ... 3.2 mm, lettering field size: 12 x 4 mm, Number of individual labels: 55
MANUTYPEDESC
Manufacturer Type Description
UCT-WMS 3,2 (12X4) RD
PREVIEW
Preview
INTNO
International product number
4046356629898
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAF016
width
4.300 mm
BAA351
color
red
BAG640
Assembly type
plug in module
AAF040
net weight
0.013 kg
AAZ234
Marking process
Thermal transfer for sheets and cards
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
55
BAD656
Without halogens
Yes
BAB664
material
Polycarbonate (PC)
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
1.500 mm
AAG172
max. cable diameter
3.200 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
3.200 mm
BAC708
Min. diameter of conductors
1.500 mm
AAO663
GTIN
4046356629898
AAW338
Manufacturer product designation
Conductor marking collar
AAU734
Manufacturer product description
Conductor marking collar, Sheet, red, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: slide-on, for terminal block width: 5.2 mm, cable diameter range: 1.5 ... 3.2 mm, lettering field size: 12 x 4 mm, Number of individual labels: 55
AAO057
Product type
UCT-WMS 3,2 (12X4) RD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
8
QUANTITYINT
Quantity Scale
8
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir