Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830339 - US-TMFL 100
Bill of material
PHOENIX CONTACT 0830339
MANUID
Product number of the Manufacturer
0830339
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, lettering field size: 104 x 6.6 mm, Number of individual labels: 20
MANUTYPEDESC
Manufacturer Type Description
US-TMFL 100
PREVIEW
Preview
INTNO
International product number
4046356702157
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAC140
Combustibility class
V0
BAA351
color
White
BAA018
length
6.300 mm
BAF016
width
104 mm
BAA020
height
6.2 mm
BAB577
depth
0.470 mm
AAF040
net weight
0.014 kg
AAZ231
Width label space
104 mm
AAZ232
Height label space
6.200 mm
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
20
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
PVC
AAO663
GTIN
4046356702157
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, lettering field size: 104 x 6.6 mm, Number of individual labels: 20
AAO057
Product type
US-TMFL 100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models