Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830419 - US-TMFL 100 CUS
Bill of material
PHOENIX CONTACT 0830419
MANUID
Product number of the Manufacturer
0830419
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, Card, can be ordered: by card, white, labeled according to customer specifications, mounting type: snap into universal marker groove, snap into flat marker groove, lettering field size: 104 x 6.6 mm, Number of individual labels: 20
MANUTYPEDESC
Manufacturer Type Description
US-TMFL 100 CUS
PREVIEW
Preview
INTNO
International product number
4046356718295
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAC140
Combustibility class
V0
BAA351
color
White
BAA018
length
6.300 mm
BAF016
width
104 mm
BAA020
height
6.2 mm
BAB577
depth
0.470 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
104 mm
AAZ232
Height label space
6.200 mm
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
20
AAZ229
Assembly type
snap into universal marker groove
BAD656
Without halogens
No
BAB664
material
PVC
AAO663
GTIN
4046356718295
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, Card, can be ordered: by card, white, labeled according to customer specifications, mounting type: snap into universal marker groove, snap into flat marker groove, lettering field size: 104 x 6.6 mm, Number of individual labels: 20
AAO057
Product type
US-TMFL 100 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model