Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830505 - EMSP-AL (50X30) CUS
Bill of material
PHOENIX CONTACT 0830505
MANUID
Product number of the Manufacturer
0830505
DESCSHORT
Short Description
Aluminum label
DESCLONG
Long Description
Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: screw, rivet, lettering field size: 50 x 30 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
EMSP-AL (50X30) CUS
PREVIEW
Preview
INTNO
International product number
4046356719032
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
30 mm
BAF016
width
60 mm
AAF040
net weight
0.004 kg
AAZ230
Number of units per delivery form
1
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356719032
AAW338
Manufacturer product designation
Aluminum label
AAU734
Manufacturer product description
Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: screw, rivet, lettering field size: 50 x 30 mm, Number of individual labels: 1
AAO057
Product type
EMSP-AL (50X30) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models