Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830516 - EMLP-AL (27X15) CUS
Bill of material
PHOENIX CONTACT 0830516
MANUID
Product number of the Manufacturer
0830516
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: adhesive, lettering field size: 27 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
EMLP-AL (27X15) CUS
PREVIEW
Preview
INTNO
International product number
4046356718585
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
15 mm
BAF016
width
27 mm
AAF040
net weight
0.001 kg
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ223
Smudge resistance
Test passed
AAQ341
max. storage temperature
25 °C
AAQ342
min. storage temperature
5 °C
AAO663
GTIN
4046356718585
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: adhesive, lettering field size: 27 x 15 mm
AAO057
Product type
EMLP-AL (27X15) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。