Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830519 - EMLP-AL (49X15) CUS
Bill of material
PHOENIX CONTACT 0830519
MANUID
Product number of the Manufacturer
0830519
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: adhesive, lettering field size: 49 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
EMLP-AL (49X15) CUS
PREVIEW
Preview
INTNO
International product number
4046356718615
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
15 mm
BAF016
width
49 mm
AAF040
net weight
0.002 kg
BAD656
Without halogens
No
BAB664
material
aluminum
AAZ223
Smudge resistance
Test passed
AAQ341
max. storage temperature
25 °C
AAQ342
min. storage temperature
5 °C
AAO663
GTIN
4046356718615
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: adhesive, lettering field size: 49 x 15 mm
AAO057
Product type
EMLP-AL (49X15) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作