Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830528 - EML-RM (8X8)R
Bill of material
PHOENIX CONTACT 0830528
MANUID
Product number of the Manufacturer
0830528
DESCSHORT
Short Description
Label, can be removed
DESCLONG
Long Description
Label, can be removed, Size according to customer specifications, maximum width: 100 mm, maximum height: 500 mm, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 8 x 8 mm, Number of individual labels: 4000
MANUTYPEDESC
Manufacturer Type Description
EML-RM (8X8)R
PREVIEW
Preview
INTNO
International product number
4046356719995
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA018
length
8 mm
BAF016
width
8 mm
AAF040
net weight
0.033 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
4000
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356719995
AAW338
Manufacturer product designation
Label, can be removed
AAU734
Manufacturer product description
Label, can be removed, Size according to customer specifications, maximum width: 100 mm, maximum height: 500 mm, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 8 x 8 mm, Number of individual labels: 4000
AAO057
Product type
EML-RM (8X8)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part