Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830636 - EML-HA (26,5X12)R SR CUS
Bill of material
PHOENIX CONTACT 0830636
MANUID
Product number of the Manufacturer
0830636
DESCSHORT
Short Description
Label for rough surfaces
DESCLONG
Long Description
Label for rough surfaces, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 26.5 x 12 mm, Number of individual labels: 2500
MANUTYPEDESC
Manufacturer Type Description
EML-HA (26,5X12)R SR CUS
PREVIEW
Preview
INTNO
International product number
4046356719902
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
12 mm
BAF016
width
26.5 mm
AAF040
net weight
0.001 kg
AAZ234
Marking process
Thermal transfer for rolls
AAZ230
Number of units per delivery form
2500
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356719902
AAW338
Manufacturer product designation
Label for rough surfaces
AAU734
Manufacturer product description
Label for rough surfaces, can be ordered: by line, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 26.5 x 12 mm, Number of individual labels: 2500
AAO057
Product type
EML-HA (26,5X12)R SR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part