Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830652 - EML-HT (15X6)RL-T
Bill of material
PHOENIX CONTACT 0830652
MANUID
Product number of the Manufacturer
0830652
DESCSHORT
Short Description
High-temperature label
DESCLONG
Long Description
High-temperature label, large roll, for thermal transfer printers, resistant for 60 s at up to 300°C
MANUTYPEDESC
Manufacturer Type Description
EML-HT (15X6)RL-T
PREVIEW
Preview
INTNO
International product number
4046356718462
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAA018
length
6 mm
BAF016
width
15 mm
AAF040
net weight
0.287 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
10000
BAD656
Without halogens
Yes
BAB664
material
Acrylate
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356718462
AAW338
Manufacturer product designation
High-temperature label
AAU734
Manufacturer product description
High-temperature label, large roll, for thermal transfer printers, resistant for 60 s at up to 300°C
AAO057
Product type
EML-HT (15X6)RL-T
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。