Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830680 - WML 5 (25X10)R YE CUS
Bill of material
PHOENIX CONTACT 0830680
MANUID
Product number of the Manufacturer
0830680
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, cable diameter: ≤ 5 mm, lettering field size: 25 x 10 mm, Number of individual labels: 3000
MANUTYPEDESC
Manufacturer Type Description
WML 5 (25X10)R YE CUS
PREVIEW
Preview
INTNO
International product number
4046356718554
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
2.400 mm
BAA351
color
yellow
BAG640
Assembly type
quick fastening
AAF040
net weight
0.002 kg
AAZ234
Marking process
Thermal transfer for rolls
AAZ230
Number of units per delivery form
3000
BAD656
Without halogens
No
BAB664
material
PVC
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
2 mm
AAG172
max. cable diameter
5 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
5 mm
BAC708
Min. diameter of conductors
2 mm
AAO663
GTIN
4046356718554
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, cable diameter: ≤ 5 mm, lettering field size: 25 x 10 mm, Number of individual labels: 3000
AAO057
Product type
WML 5 (25X10)R YE CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part