Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830698 - WML 36 (25X38)A4 YE
Bill of material
PHOENIX CONTACT 0830698
MANUID
Product number of the Manufacturer
0830698
DESCSHORT
Short Description
Cable marker label
DESCLONG
Long Description
Cable marker label, Sheet, yellow, unlabeled, can be labeled with: Office printing systems, mounting type: adhesive, cable diameter: ≤ 36 mm, lettering field size: 25 x 38 mm, Number of individual labels: 14
MANUTYPEDESC
Manufacturer Type Description
WML 36 (25X38)A4 YE
PREVIEW
Preview
INTNO
International product number
4046356718820
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
25 mm
BAA351
color
yellow
BAG640
Assembly type
quick fastening
AAF040
net weight
0.017 kg
AAZ234
Marking process
Office laser printing
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
14
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
11 mm
AAG172
max. cable diameter
36 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
36 mm
BAC708
Min. diameter of conductors
11 mm
AAO663
GTIN
4046356718820
AAW338
Manufacturer product designation
Cable marker label
AAU734
Manufacturer product description
Cable marker label, Sheet, yellow, unlabeled, can be labeled with: Office printing systems, mounting type: adhesive, cable diameter: ≤ 36 mm, lettering field size: 25 x 38 mm, Number of individual labels: 14
AAO057
Product type
WML 36 (25X38)A4 YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part