Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830718 - WML-FLAGV 6 (30X10)R CUS
Bill of material
PHOENIX CONTACT 0830718
MANUID
Product number of the Manufacturer
0830718
DESCSHORT
Short Description
Cable marking flags
DESCLONG
Long Description
Cable marking flags, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, cable diameter: ≤ 6 mm, lettering field size: 30 x 10 mm
MANUTYPEDESC
Manufacturer Type Description
WML-FLAGV 6 (30X10)R CUS
PREVIEW
Preview
INTNO
International product number
4046356724623
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
10 mm
BAA351
color
White
BAA018
length
30 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.002 kg
AAZ234
Marking process
Thermal transfer for rolls
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAG172
max. cable diameter
6 mm
AAO663
GTIN
4046356724623
AAW338
Manufacturer product designation
Cable marking flags
AAU734
Manufacturer product description
Cable marking flags, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, cable diameter: ≤ 6 mm, lettering field size: 30 x 10 mm
AAO057
Product type
WML-FLAGV 6 (30X10)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part