Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830760 - UCT6R-TM 6 CUS
Bill of material
PHOENIX CONTACT 0830760
MANUID
Product number of the Manufacturer
0830760
DESCSHORT
Short Description
Marker for ENTRELEC terminal blocks
DESCLONG
Long Description
Marker for ENTRELEC terminal blocks, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 6 mm, lettering field size: 4.85 x 9.3 mm, Number of individual labels: 50
MANUTYPEDESC
Manufacturer Type Description
UCT6R-TM 6 CUS
PREVIEW
Preview
INTNO
International product number
4046356745666
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
White
BAA018
length
9.900 mm
BAF016
width
5.45 mm
BAA020
height
9.9 mm
BAB577
depth
2.350 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
5.170 mm
AAZ232
Height label space
9.310 mm
AAZ234
Marking process
Thermal transfer for sheets and cards
AAZ230
Number of units per delivery form
50
AAZ229
Assembly type
snap into tall marker groove
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAC900
Grid dimensions
6 mm
AAO663
GTIN
4046356745666
AAW338
Manufacturer product designation
Marker for ENTRELEC terminal blocks
AAU734
Manufacturer product description
Marker for ENTRELEC terminal blocks, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 6 mm, lettering field size: 4.85 x 9.3 mm, Number of individual labels: 50
AAO057
Product type
UCT6R-TM 6 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models