Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830784 - UCT-WMCO 4,1 (12X4)
Bill of material
PHOENIX CONTACT 0830784
MANUID
Product number of the Manufacturer
0830784
DESCSHORT
Short Description
Wire marking
DESCLONG
Long Description
Wire marking, Sheet, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: clip on, cable diameter range: 3.5 ... 4.1 mm, lettering field size: 12 x 4 mm, Number of individual labels: 32
MANUTYPEDESC
Manufacturer Type Description
UCT-WMCO 4,1 (12X4)
PREVIEW
Preview
INTNO
International product number
4046356772402
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
4 mm
BAA351
color
White
BAG640
Assembly type
quick fastening
AAF040
net weight
0.011 kg
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
32
BAD656
Without halogens
Yes
BAB664
material
Polycarbonate (PC)
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
3.500 mm
AAG172
max. cable diameter
4.100 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
4.100 mm
BAC708
Min. diameter of conductors
3.500 mm
AAO663
GTIN
4046356772402
AAW338
Manufacturer product designation
Wire marking
AAU734
Manufacturer product description
Wire marking, Sheet, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: clip on, cable diameter range: 3.5 ... 4.1 mm, lettering field size: 12 x 4 mm, Number of individual labels: 32
AAO057
Product type
UCT-WMCO 4,1 (12X4)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
6
QUANTITYINT
Quantity Scale
6
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models