Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830811 - TMT2 (EX11)R CUS
Bill of material
PHOENIX CONTACT 0830811
MANUID
Product number of the Manufacturer
0830811
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, can be ordered: by line, white, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 50000 mm, lettering field size: 11 x 50000 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
TMT2 (EX11)R CUS
PREVIEW
Preview
INTNO
International product number
4046356795036
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
BAA018
length
10.800 mm
BAF016
width
50 mm
BAA020
height
10.8 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
10.800 mm
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
snap into tall marker groove
BAD656
Without halogens
Yes
BAB664
material
PVC
AAC900
Grid dimensions
50000 mm
AAO663
GTIN
4046356795036
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, can be ordered: by line, white, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 50000 mm, lettering field size: 11 x 50000 mm, Number of individual labels: 1
AAO057
Product type
TMT2 (EX11)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models