Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830906 - UM1-TM (8X10)
Bill of material
PHOENIX CONTACT 0830906
MANUID
Product number of the Manufacturer
0830906
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, Strip, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: snapped, for terminal block width: 8 mm, lettering field size: 8 x 10 mm, Number of individual labels: 14
MANUTYPEDESC
Manufacturer Type Description
UM1-TM (8X10)
PREVIEW
Preview
INTNO
International product number
4046356910385
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
9.991251 mm
BAF016
width
7.35 mm
BAA020
height
9.991251 mm
BAB577
depth
3.080643 mm
AAF040
net weight
0.00179 kg
AAZ231
Width label space
7.001752 mm
AAZ232
Height label space
8.899995 mm
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
14
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ223
Smudge resistance
IEC 61010-1:2010-06
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAC900
Grid dimensions
8 mm
AAO663
GTIN
4046356910385
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, Strip, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: snapped, for terminal block width: 8 mm, lettering field size: 8 x 10 mm, Number of individual labels: 14
AAO057
Product type
UM1-TM (8X10)
AAY811
URI of the product
http://www.phoenixcontact.com/product/0830906
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models