Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830916 - UM1-TM (12X10)
Bill of material
PHOENIX CONTACT 0830916
MANUID
Product number of the Manufacturer
0830916
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, Strip, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: snapped, for terminal block width: 12 mm, lettering field size: 12 x 10 mm, Number of individual labels: 10
MANUTYPEDESC
Manufacturer Type Description
UM1-TM (12X10)
PREVIEW
Preview
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
9.991 mm
BAF016
width
11.55 mm
BAA020
height
9.991251 mm
BAB577
depth
3.081 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
11.202 mm
AAZ232
Height label space
8.900 mm
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
10
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ223
Smudge resistance
IEC 61010-1:2010-06
AAZ224
UV resistance
Test passed
AAC900
Grid dimensions
12 mm
AAO663
GTIN
4046356910507
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Markers for marking terminal blocks from Weidmüller, Conta Clip, and Klemsan, 10-section, unmarked, can be marked with THERMOMARK CARD and BLUEMARK, color: white
AAO057
Product type
UM1-TM (12X10)
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356910507
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir