Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830928 - UM6M-TM (5X12)
Bill of material
PHOENIX CONTACT 0830928
MANUID
Product number of the Manufacturer
0830928
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, Strip, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: snapped, for terminal block width: 5 mm, lettering field size: 5 x 12 mm, Number of individual labels: 24
MANUTYPEDESC
Manufacturer Type Description
UM6M-TM (5X12)
PREVIEW
Preview
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
11.900 mm
BAF016
width
4.77 mm
BAA020
height
11.9 mm
BAB577
depth
2.500 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
4.400 mm
AAZ232
Height label space
10.780 mm
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
24
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ223
Smudge resistance
IEC 61010-1:2010-06
AAZ224
UV resistance
Test passed
AAC900
Grid dimensions
5 mm
AAO663
GTIN
4046356910637
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Markers for marking terminal blocks from ABB/Entrelec, 24-section, unmarked, can be marked with THERMOMARK CARD and BLUEMARK, color: white
AAO057
Product type
UM6M-TM (5X12)
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356910637
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型