Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830939 - UM6M-TM (8X12)
Bill of material
PHOENIX CONTACT 0830939
MANUID
Product number of the Manufacturer
0830939
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, Strip, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: snapped, for terminal block width: 8 mm, lettering field size: 8 x 12 mm, Number of individual labels: 14
MANUTYPEDESC
Manufacturer Type Description
UM6M-TM (8X12)
PREVIEW
Preview
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
11.900 mm
BAF016
width
7.47 mm
BAA020
height
11.9 mm
BAB577
depth
2.500 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
7.100 mm
AAZ232
Height label space
10.780 mm
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
14
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PC
AAZ223
Smudge resistance
IEC 61010-1:2010-06
AAZ224
UV resistance
Test passed
AAC900
Grid dimensions
8 mm
AAO663
GTIN
4046356910750
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Markers for marking terminal blocks from ABB/Entrelec, 14-section, unmarked, can be marked with THERMOMARK CARD and BLUEMARK, color: white
AAO057
Product type
UM6M-TM (8X12)
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356910750
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model