카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830962 - PMST (9X38) RD
Bill of material
PHOENIX CONTACT 0830962
MANUID
Product number of the Manufacturer
0830962
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, red, pre-printed, mounting type: snapped, lettering field size: 9 x 38 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
PMST (9X38) RD
PREVIEW
Preview
INTNO
International product number
4046356912358
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
9 mm
BAC140
Combustibility class
V0
BAA018
length
38 mm
AAZ233
Printing
pre-printed
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
PVC
AAA915
max. relative humidity (operation)
40 %
AAQ341
max. storage temperature
10 °C
AAQ342
min. storage temperature
10 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAA942
min. relative humidity (operation)
40 %
BAG626
Transparent
No
BAF281
Use for product
System marking
BAC093
Type of labeling
with lettering
AAO663
GTIN
4046356912358
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, red, pre-printed, mounting type: snapped, lettering field size: 9 x 38 mm, Number of individual labels: 1
AAO057
Product type
PMST (9X38) RD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.