Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831037 - UC-PMP (90X38) CUS
Bill of material
PHOENIX CONTACT 0831037
MANUID
Product number of the Manufacturer
0831037
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, Sheet, white, labeled, mounting type: snapped into marker carrier, lettering field size: 90 x 38 mm
MANUTYPEDESC
Manufacturer Type Description
UC-PMP (90X38) CUS
PREVIEW
Preview
INTNO
International product number
4046356940672
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAF016
width
90 mm
BAA020
height
1.150 mm
BAA018
length
38 mm
AAZ233
Printing
labeled
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
mat
AAZ229
Assembly type
snapped into marker carrier
BAD656
Without halogens
Yes
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAG626
Transparent
No
BAF281
Use for product
System marking
BAC093
Type of labeling
with lettering
BAD594
self-adhesive
No
AAO663
GTIN
4046356940672
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, Sheet, white, labeled, mounting type: snapped into marker carrier, lettering field size: 90 x 38 mm
AAO057
Product type
UC-PMP (90X38) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models