Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831519 - LS-WMTB-V4A (100X15)
Bill of material
PHOENIX CONTACT 0831519
MANUID
Product number of the Manufacturer
0831519
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Stainless steel label, silver, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: Assembly with cable ties, cable diameter: > 4.6 mm, lettering field size: 100 x 15 mm, Number of individual labels: 8
MANUTYPEDESC
Manufacturer Type Description
LS-WMTB-V4A (100X15)
PREVIEW
Preview
INTNO
International product number
4046356925297
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
15 mm
BAA351
color
Silver
BAA018
length
118 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.100 kg
BAB577
depth
0.500 mm
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Stainless steel label
AAZ230
Number of units per delivery form
8
BAD656
Without halogens
Yes
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAG172
max. cable diameter
4.600 mm
AAO663
GTIN
4046356925297
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Stainless steel label, silver, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: Assembly with cable ties, cable diameter: > 4.6 mm, lettering field size: 100 x 15 mm, Number of individual labels: 8
AAO057
Product type
LS-WMTB-V4A (100X15)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
73269098
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part