Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831589 - LS-EMLP-AL (27X15) BK
Bill of material
PHOENIX CONTACT 0831589
MANUID
Product number of the Manufacturer
0831589
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, lettering field size: 27 x 15 mm, Number of individual labels: 40
MANUTYPEDESC
Manufacturer Type Description
LS-EMLP-AL (27X15) BK
PREVIEW
Preview
INTNO
International product number
4046356925402
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
14.800 mm
BAF016
width
27 mm
AAF040
net weight
0.066 kg
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Aluminum label
AAZ230
Number of units per delivery form
40
BAD656
Without halogens
Yes
BAB664
material
aluminum
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356925402
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, lettering field size: 27 x 15 mm, Number of individual labels: 40
AAO057
Product type
LS-EMLP-AL (27X15) BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
76169990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part