Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831702 - LS-EMLP 32 (38X14) WH
Bill of material
PHOENIX CONTACT 0831702
MANUID
Product number of the Manufacturer
0831702
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Sheet, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, lettering field size: 38 x 14 mm, Number of individual labels: 12
MANUTYPEDESC
Manufacturer Type Description
LS-EMLP 32 (38X14) WH
PREVIEW
Preview
INTNO
International product number
4046356926454
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAA018
length
50 mm
BAF016
width
38 mm
AAF040
net weight
0.040 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
12
BAD656
Without halogens
Yes
BAB664
material
ABS
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356926454
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Sheet, white, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, lettering field size: 38 x 14 mm, Number of individual labels: 12
AAO057
Product type
LS-EMLP 32 (38X14) WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
下载CAD模型
没有针对该零部件的生成操作