카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831706 - LS-EMLP (13X9) SR
Bill of material
PHOENIX CONTACT 0831706
MANUID
Product number of the Manufacturer
0831706
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Sheet, silver, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, lettering field size: 13 x 9 mm, Number of individual labels: 221
MANUTYPEDESC
Manufacturer Type Description
LS-EMLP (13X9) SR
PREVIEW
Preview
INTNO
International product number
4046356926478
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAA018
length
9 mm
BAF016
width
13 mm
AAF040
net weight
0.037 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
221
BAD656
Without halogens
Yes
BAB664
material
ABS
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356926478
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Sheet, silver, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, lettering field size: 13 x 9 mm, Number of individual labels: 221
AAO057
Product type
LS-EMLP (13X9) SR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.