Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831794 - LS-WMTB-AL (29X8) BK CUS
Bill of material
PHOENIX CONTACT 0831794
MANUID
Product number of the Manufacturer
0831794
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Aluminum label, can be ordered: Piece, black, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 2.9 mm, lettering field size: 29 x 8 mm, Number of individual labels: 36
MANUTYPEDESC
Manufacturer Type Description
LS-WMTB-AL (29X8) BK CUS
PREVIEW
Preview
INTNO
International product number
4046356929950
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAF016
width
8.500 mm
BAA351
color
Black
BAA018
length
47 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.100 kg
BAB577
depth
0.800 mm
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Aluminum label
AAZ230
Number of units per delivery form
36
BAD656
Without halogens
Yes
BAB664
material
aluminum
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
2.900 mm
AAG172
max. cable diameter
2.900 mm
BAC624
Max. diameter of conductors
136 mm
BAC708
Min. diameter of conductors
2.900 mm
AAO663
GTIN
4046356929950
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Aluminum label, can be ordered: Piece, black, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 2.9 mm, lettering field size: 29 x 8 mm, Number of individual labels: 36
AAO057
Product type
LS-WMTB-AL (29X8) BK CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
83100000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part