Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831939 - LS-EMSP-V4A (39X15) CUS
Bill of material
PHOENIX CONTACT 0831939
MANUID
Product number of the Manufacturer
0831939
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Stainless steel label, can be ordered: Piece, silver, labeled according to customer specifications, mounting type: screw, rivet, lettering field size: 39 x 15 mm, Number of individual labels: 24
MANUTYPEDESC
Manufacturer Type Description
LS-EMSP-V4A (39X15) CUS
PREVIEW
Preview
INTNO
International product number
4046356930666
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
14.800 mm
BAF016
width
48.7 mm
BAA020
height
14.800 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.096 kg
AAZ231
Width label space
38.300 mm
AAZ232
Height label space
14.800 mm
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Stainless steel label
AAZ230
Number of units per delivery form
24
BAD656
Without halogens
No
BAB664
material
V4A
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356930666
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Stainless steel label, can be ordered: Piece, silver, labeled according to customer specifications, mounting type: screw, rivet, lettering field size: 39 x 15 mm, Number of individual labels: 24
AAO057
Product type
LS-EMSP-V4A (39X15) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
83100000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models