Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0831995 - LS-EMLP (17,5X12) SR CUS
Bill of material
PHOENIX CONTACT 0831995
MANUID
Product number of the Manufacturer
0831995
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Sheet, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17.5 x 12 mm, Number of individual labels: 130
MANUTYPEDESC
Manufacturer Type Description
LS-EMLP (17,5X12) SR CUS
PREVIEW
Preview
INTNO
International product number
4046356931243
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
12 mm
BAF016
width
17.5 mm
AAF040
net weight
0.040 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
130
BAD656
Without halogens
Yes
BAB664
material
ABS
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356931243
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Sheet, silver, labeled according to customer specifications, mounting type: adhesive, lettering field size: 17.5 x 12 mm, Number of individual labels: 130
AAO057
Product type
LS-EMLP (17,5X12) SR CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39191080
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat