Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0833240 - WMS-2 HF 38,1 (60X60)RL CUS
Bill of material
PHOENIX CONTACT 0833240
MANUID
Product number of the Manufacturer
0833240
DESCSHORT
Short Description
Shrink sleeve
DESCLONG
Long Description
Shrink sleeve, white: user-defined, Cut, mounting type: slide-on, cable diameter range: 19.1 ... 38.1 mm, lettering field size: 60 x 60 mm
MANUTYPEDESC
Manufacturer Type Description
WMS-2 HF 38,1 (60X60)RL CUS
PREVIEW
Preview
INTNO
International product number
4055626045078
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
60 mm
BAA351
color
White
BAG640
Assembly type
plug in module
AAF040
net weight
0.009 kg
AAZ233
Printing
user-defined
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
19.100 mm
AAG172
max. cable diameter
38.100 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
38.100 mm
BAC708
Min. diameter of conductors
19.100 mm
AAG082
shrink rate
2:1
AAO663
GTIN
4055626045078
AAW338
Manufacturer product designation
Shrink sleeve
AAU734
Manufacturer product description
Shrink sleeve, white: user-defined, Cut, mounting type: slide-on, cable diameter range: 19.1 ... 38.1 mm, lettering field size: 60 x 60 mm
AAO057
Product type
WMS-2 HF 38,1 (60X60)RL CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part