Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Sati
Description
085-1 (12,7 x 6,4 x 8,51 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PS17023
CODE
Code
P
Pitch
12.7 mm
W
Internal width
6.40 mm
DR
Roller
8.51 mm
R
Tooth radius
13 mm
C
Radius width
1.3 mm
H1
Tooth width
5.9 mm
Z
mm
DE
mm
DP
mm
DD
mm
D
mm
H
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models