Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0870036 - PVB 3
Bill of material
PHOENIX CONTACT 0870036
MANUID
Product number of the Manufacturer
0870036
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 30 A, connection method: Spade connection, 1 level, cross section: 0.5 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
MANUTYPEDESC
Manufacturer Type Description
PVB 3
PREVIEW
Preview
INTNO
International product number
4017918241070
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAH005
rated voltage
800 V
AAS574
Rated current [In] for the power loss specification
30 A
BAC740
Min. line cross section, rigid
0.500 mm^2
AAF726
rated current
30 A
AAP403
Number of contact points per level
6
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Flat plug-in connector
BAC375
Connection type 2
Flat plug-in connector
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
23.200 mm
BAC476
height at lowest possible mounting
43.500 mm
BAA351
color
Grey
BAA018
length
80 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.034 kg
BAC676
Max. line cross section, flexible
6 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAO663
GTIN
4017918241070
AAW338
Manufacturer product designation
Feed-through terminal block
AAU734
Manufacturer product description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 30 A, connection method: Spade connection, 1 level, cross section: 0.5 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
AAO057
Product type
PVB 3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models