Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0914044 - TMC 1 F1 100 0,5A
Bill of material
PHOENIX CONTACT 0914044
MANUID
Product number of the Manufacturer
0914044
DESCSHORT
Short Description
Thermomagnetic device circuit breaker
DESCLONG
Long Description
Thermomagnetic device circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm²- 6 mm², AWG: 24 - 10, nominal current: 0.5 A, fuse type: Automatic device, mounting type: DIN rail: 35 mm
MANUTYPEDESC
Manufacturer Type Description
TMC 1 F1 100 0,5A
PREVIEW
Preview
BAH005
rated voltage
65 V
AAS574
Rated current [In] for the power loss specification
0.500 A
BAC740
Min. line cross section, rigid
0.200 mm^2
AAP530
Number of levels
2
BAC140
Combustibility class
V-2
BAD774
Closing plate required
No
BAC487
material of insulation
PA66
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
60 °C
BAA351
color
Black
BAA018
length
82.500 mm
BAG640
Assembly type
DIN track
AAF040
net weight
0.067 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
0.750 mm^2
AAB911
max. supply voltage for defect display
65 V
BAC922
Design
Other
AAO663
GTIN
4017918008727
AAW338
Manufacturer product designation
Thermomagnetic device circuit breaker
AAU734
Manufacturer product description
Thermomagnetic device circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm²- 6 mm², AWG: 24 - 10, nominal current: 0.5 A, fuse type: Automatic device, mounting type: DIN rail: 35 mm, Color: black
AAO057
Product type
TMC 1 F1 100 0,5A
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918008727
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models