Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0916589 - TMCP SOCKET M
Bill of material
PHOENIX CONTACT 0916589
MANUID
Product number of the Manufacturer
0916589
DESCSHORT
Short Description
Box mounting base
DESCLONG
Long Description
Modular socket element, 2-position, for holding two circuit breakers, each with a single position
MANUTYPEDESC
Manufacturer Type Description
TMCP SOCKET M
PREVIEW
Preview
INTNO
International product number
4017918600921
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
433 V
AAS574
Rated current [In] for the power loss specification
50 A
BAC740
Min. line cross section, rigid
1.500 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
spring-cage connection
AAS575
Power loss per pole, current-dependent [PlIp]
0 W
BAA351
color
Black
BAA018
length
115 mm
BAG640
Assembly type
DIN track
AAF040
net weight
0.097 kg
BAC676
Max. line cross section, flexible
10 mm^2
BAC677
Max. line cross section, rigid
10 mm^2
BAC739
Min. line cross section, flexible
1.500 mm^2
BAC922
Design
pluggable
BAB943
Design of safety block
Automat
AAO663
GTIN
4017918600921
AAW338
Manufacturer product designation
Box mounting base
AAU734
Manufacturer product description
Modular socket element, 2-position, for holding two circuit breakers, each with a single position
AAO057
Product type
TMCP SOCKET M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models